Data Sheets
Rev.
A
1
View All
Overview
Product Details
ADL5331-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the ADL5331 analog controlled VGA. The evaluation board contains bypassable transformers to allow single ended or differential inputs and outputs. A pin on an eight pin right angle header connector is used to access the analog gain control pin. This evaluation board requires only a single supply within the range of 4.5 V to 5.5 V.
Applicable Parts
Documentation & Resources
-
ADL5331 Gerber Files9/12/2011ZIP894 kB
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.