Overview

Features and Benefits

  • Self-contained board, including ADF4371 frequency synthesizer with integrated VCO, loop filter (180 kHz), USB interface, and voltage regulators
  • Windows®-based software allows control of synthesizer functions from a PC
  • Externally powered by 6 V

Product Details

The EV-ADF4371SD2Z evaluates the performance of the ADF4371 frequency synthesizer with an integrated voltage controlled oscillator (VCO) for phase-locked loops (PLLs). The evaluation board contains the ADF4371 frequency synthesizer with an integrated VCO, a USB interface, power supply connectors, and subminiature Version A (SMA) connectors.

This board requires an SDP-S board (not supplied with the kit). The SDP-S allows software programming of the EVADF4371SD2Z device.

Full specifications for the ADF4371 frequency synthesizer are available in the product data sheet, which must be consulted in conjunction with this user guide when working with the evaluation board.

Software

ACE Software

ZIP
220 KB
ACE plug-in for Board.ADF4371 1.2022.3300 [Jun 09 22]
Plugin for the ADF4371 board. This software can support the ADF437x testchip board if the board EEPROM is programmed correctly
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.