Overview

Features and Benefits

  • Self contained board, including ADF4355-2 frequency synthesizer with integrated VCO, differential 122.88 MHz temperature controlled crystal oscillator (TCXO), loop filter (20 kHz), USB interface, and voltage regulators
  • Windows®-based software allows control of synthesizer functions from a PC 
  • Externally powered by 6 V

Product Details

The EV-ADF4355-2SD1Z evaluates the performance of the ADF4355-2 frequency synthesizer with integrated VCO for phase-locked loops (PLLs). A photograph of the evaluation board is shown in Figure 1. The evaluation board contains the ADF4355-2 frequency synthesizer with integrated VCO, a differential 122.88 MHz reference (TCXO), a loop filter, a US interface, power supply connectors, and subminiature Version A (SMA) connectors. A USB cable is included to connect the board to a PC USB port.

For easy programming of the synthesizer, download the Windows-based software from www.analog.com/ADF4355-2.

This board requires an SDP-S (as shown above, but not supplied with the kit). The SDP-S allows software programming of the EV-ADF4355-2SD1Z device.

System Requirements

  • ADF4355-2 Evaluation Board (EV-ADF4355-2SD1Z)
  • SDP Controller Board

Related Hardware (1)

Controller Boards

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.