-
UG-006: Setting Up the Evaluation Board for the ADCLK905/ADCLK907/ADCLK9259/11/2009PDF335 kB
Overview
Product Details
The ADCLK905/ADCLK907/ADCLK925 clock buffers are very fast, making it important to use adequate high bandwidth instruments to evaluate them. To that end, the evaluation board is fabricated using a high quality dielectric material between layers to maintain high signal integrity. Transmission line paths are kept as close to 50 Ω as possible.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
ADCLK9xx Schematics, Rev. C11/11/2008PDF
-
ADCLK9xx Gerber Files, Rev. C11/11/2008ZIP
-
ADCLK905 Bill of Materials, Rev. C11/11/2008XLS
-
ADCLK907 and ADCLK925 Bill of Materials11/11/2008XLSX
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.