Overview

Product Details

The EVAL-ADAU1361Z includes both single-ended and differential stereo line-level analog audio inputs as well as a digital audio interface. Single-ended and differential analog outputs are also provided, as well as a stereo capless headphone output.

The USBi provides power and the I2C communications interface to the evaluation board. A switch allows the ADAU1361 to operate at either 3.3 V or 1.8 V. The SigmaStudio programming software is used for all register controls and SigmaDSP® core programming.

A header is included for interfacing to stereo digital microphones.

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.