Overview

Product Details

The AD9154-EBZ, AD9154-M6720-EBZ and the AD9154-FMC-EBZ supports the AD9154 which is a quad, 16-bit, high dynamic range digital-to-analog converter(DAC) that provides a maximum sample rate of 2.4 GSPS, permitting multicarrier generation up to the Nyquist frequency in baseband mode. The AD9154 includes features optimized for direct conversion transmit applications including complex digital modulation, input signal power detection, and gain, phase, and offset compensation. The DAC outputs are optimized to interface seamlessly with the ADRF672x radio frequency quadrature modulators (AQMs) from Analog Devices, Inc. In Mix-Mode, the AD9154 DACs can reconstruct carriers in the 2nd and 3rd Nyquist Zones. A serial port interface (SPI) provides for programming/readback of internal parameters. Full-scale output current can be programmed over a range of 4 mA to 20 mA.

Documentation & Resources

Software

ACE Software

ZIP
570 KB
ACE plug-in for Board.AD9154 1.2020.4400 [Mar 16 20]
Plugin for evaluating the AD9154 high-speed DAC.
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (2)

Controller Boards