Overview

Product Details

AD8347-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8347. The evaluation board integrates a prototype area for a filter design at the mixer outputs, SMA connectors to and from AD8347 with optimized trace routing for improved signal integrity, and requires only a single supply within the range of 2.7 V to 5.5 V.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.