Overview

Features and Benefits

  • 24-Bit Sigma-Delta ADC
  • Low Noise, Low Power
  • Connectable to FPGA and MCU Platforms

Product Details

The PMOD compatible evaluation/prototyping board is a small form factor, low cost, low noise, 24-Bit, Sigma-Delta ADC board. When prototyping, this board is used in conjunction with the ADICUP3029 or any other PMOD compatible development platform. Direct electrical and physical connection will enable you to get started quickly with hardware and software, to help develop your solution.

SPI PMOD peripheral connectors can also be found on many 3rd party MCU or FPGA development boards, where the EVAL-AD7124-8-PMDZ can be connected directly into those systems, and you can develop your own code using our reference code below.

Related Hardware (1)

Development Platform

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.