Overview

Product Details

The evaluation board allows the functionality and performance of the AD5382 to be easily evaluated. The evaluation board can be used as a stand alone board with control coming from an external DSP or micro-controller or it can be connected to a PC using the EVAL-SDP-CB1Z board. Software is provided which can be used to program the registers of the AD5382 via the SDP board. This device is pin-to-pin compatible with the AD5383 (32-ch 12-bit DAC).

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.