Overview

Features and Benefits

  • Full-featured evaluation board for the AD5243
  • Various test circuits
  • Various ac/dc input signals
  • PC control via a separately purchased system demonstration platform (SDP-B)
  • PC software for control

Product Details

The AD5243 supports single-supply 2.7 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications.

In addition, the AD5243 uses a versatile I2C serial interface that operates in fast mode, allowing speeds of up to 400 kbps.

The EVAL-AD5243SDZ can operate in single-supply mode and incorporates an internal power supply from the USB.

Complete specifications for the AD5243 part are in the AD5243 data sheet.

Applicable Parts

Package Contents

  • EVAL-AD5243SDZ
  • CD that includes
    • Self-installing software that allows users to control the board and exercise all functions of the device
    • Electronic version of the AD5243 data sheet
    • Electronic version of the UG-346 user guide

System Requirements

  • Windows XP SP2
  • Windows Vista
  • Windows 7
  • USB 2.0 Port


Documentation & Resources

Software

Evaluation Software

AD5243 I2C Software
This legacy software is for the AD5243EVAL board and is not compatible with the EVAL-AD5243DBZ.

Related Hardware (1)

Controller Boards

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.