Overview

Features and Benefits

  • Fully featured evaluation board for the ADuM7702
  • On-board power supplies
  • Standalone capability
  • SDP-H1 controller board compatible
  • PC-based software for control and data analysis

Product Details

The EV-ADuM7702-8FMCZ is a fully featured evaluation board that allows the user to evaluate all features of the ADuM7702 isolated analog-to-digital converter (ADC). The EVAL-SDP-CH1Z (SDP-H1) high speed system demonstration platform (SDP) controller board controls the EV-ADuM7702-8FMCZ via the J9 connector and through the USB port of a PC using the analysis, control, evaluation (ACE) software. The ACE software is available to download on the ACE software page.

On-board components include an isolated, 5 kV, isoPower® dc-to-dc converter (the ADuM6000), a 50 mA, 60 V, high efficiency buck regulator (the ADP2360ACPZ-5.0), and a 5 V, lownoise, low dropout (LDO) regulator (the ADP7104ARDZ-5.0).

The ADuM7702 is a high performance, second-order, Σ-Δ modulator that converts an analog input signal into a high speed, single-bit data stream with on-chip digital isolation based on Analog Devices, Inc., iCoupler® technology. The device is powered by a 4.5 V to 5.5 V power supply (VDD1) and accepts a pseudo differential input signal of up to ±50 mV (±64 mV at full scale). The pseudo differential input shunts voltage monitoring in high voltage applications where galvanic isolation is required.

The analog input is continuously sampled by a high performance analog modulator and converts to a ones density digital output stream with a data rate of up to 21 MHz. The original information can be reconstructed with the appropriate digital filter to achieve an 82 dB signal-to-noise ratio (SNR) at 78.1 kSPS with a 20 MHz MCLKIN frequency (fMCLKIN) for the ADuM7702. The serial input and output is powered by a supply of either 5 V or 3.3 V (VDD2).

The serial interface is digitally isolated. The on-chip isolation provides performance characteristics superior to alternatives, such as optocoupler devices, due to high speed CMOS technology combined with monolithic transformer technology. The ADuM7702 comes in both 16-lead and 8-lead, wide-body SOIC packages, and the device has an operating temperature range of −40°C to +125°C.

For full details on the ADuM7702, see the ADuM7702 data sheet, which must be consulted in conjunction with this user guide when using the evaluation board. Full details on the SDP-H1 are available on the SDP-H1 product page.

Getting Started

EQUIPMENT NEEDED

  • EVAL-SDP-CH1Z (SDP-H1) controller board
  • USB cable (provided in SDP-H1 kit)
  • 12 V wall wart signal source (provided in SDP-H1 kit)
  • PC running Windows Vista SP2 (32-bit or 64-bit), Windows 7 SP1 (32-bit or 64-bit), Windows 8.1 (32-bit or 64-bit), or Windows 10 (32-bit or 64-bit) with a USB 2.0 port

DOCUMENTS NEEDED


SOFTWARE NEEDED

  • ACE software
  • ADuM7702 ACE plugin (provided in ACE software)

Software

ACE Software

ZIP
437 KB
ACE plug-in for Board.ADuM7702 1.2020.31400 [Sep 02 20]
The ADuM7702 ACE Plugin supports the EVAL-ADuM7702 Evaluation Board. ADuM7702 is a 16-Bit, Isolated, Sigma-Delta Modulator.
EXE
122 MB
ACE Installer Software 1.26.3240.1417 [Jun 21 22]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.