Features and Benefits
- 4 A peak output current
-
High frequency operation: 1 MHz maximum
-
CMOS input logic levels
-
4.5 V to 18 V output drive
-
Supports TO-263 or TO-252 IGBT/MOSFETs
Product Details
The EVAL-ADuM3123 EBZ supports the ADuM3123 isolated precision gate driver. Because the evaluation board has footprints for isolated gate bipolar transistors (IGBTs) and MOSFETs in TO-263 or TO-252 packages, respectively, the ADuM3123 can be evaluated with many different power devices.
The ADuM3123ARZ model represents a superset of the ADuM3123 models because it has the lowest minimum output voltage (4.4 V). The ADuM3123BRZ and ADuM3123CRZ models have minimum output voltages of 7.4 V and 11.1 V, respectively.
Complete information about the ADuM3123 is available in the ADuM3123 data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.