Overview

Features and Benefits

  • Demonstrates the Features of the DS28S60 DeepCover® Secure Coprocessor
  • SPI Communication is Logged to Aid Firmware Designers Understanding of DS28S60
  • SPI/1-Wire/I2C USB Adapter Creates a Virtual COM Port on Any PC
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10, Windows 8, and Windows 7 for Both 64-Bit and 32-Bit Versions
  • 3.3V ±3% Operating Voltage
  • Convenient On-Board Test Points, TDFN Socket
  • Evaluation Software Available by Request

Product Details

The DS28S60 evaluation system (EV system) provides the hardware and software necessary to exercise the features of the DS28S60. The EV system consists of five DS28S60Q+ devices in a 12-pin TDFN package, a DS9121EQ+ evaluation TDFN socket board, and a DS9482P# USB-to-I2C/SPI/1-Wire® adapter. The evaluation software runs under Windows® 10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. It provides a handy user interface to exercise the features of the DS28S60.

Applications

  • End-Point Authentication
  • End-to-End Encryption
  • Internet of Things (IoT) Device Security
  • Key Management and Exchange
  • Prevention of Counterfeit Products

Tools & Simulations

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.