-
DC776A - Schematic9/24/2009PDF47K
Overview
Product Details
Demonstration circuit 776 is a 36V-72VIN, 2-switch forward converter with synchronous secondary-side control featuring the LTC3705 and LTC3706. This circuit was designed specifically to attain a high stepdown ratio power supply in one stage in order to efficiently power 1.5V loads from a typical telecom input voltage range. Isolation voltage is 1500VDC. This circuit features secondary-side control of the supply without the need of an optocoupler.
Documentation & Resources
-
DC776A - Demo Manual9/24/2009PDF716K
-
DC776A - Design File9/24/2009ZIP1M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.