Overview
Product Details
Demonstration circuit 717 is a dual output supply consisting of two linear regulators, based on the LT3024 500mA/100mA low dropout linear regulator in a 4mm x 3mm DFN-12 package. The DC717 has an input voltage range of 2.3V to 20V and a jumper-selectable 2.5V, 3.3V, 5V or user-defined output voltage for each regulator.
The quiescent current is typically only 50uA (for both regulators) at no load. The DC717 uses ceramic capacitors, showcasing the LT3024's ability to maintain stability with ceramic output capacitors.
Documentation & Resources
-
DC717A - Schematic9/24/2009PDF66K
-
DC717A - Demo Manual9/24/2009PDF173K
-
DC717A - Design File9/24/2009ZIP842K