Overview

Product Details

Demonstration circuit DC702 is a 2.25 MHz step-down converter, using the LTC3406B-2 adjustable output monolithic synchronous buck regulator. The DC702 has an input voltage range of 2.5V to 5.5V, and is capable of delivering up to 600 mA of output current at a minimum input voltage of 3V. the output voltage is set to 1.8V. The DC702 is made for noise sensitive applications, due to the LTC3406B-2 operating in pulse-skipping mode at low load currents.

Applicable Parts

Documentation & Resources

  • View All (3)
  • Demo Board Schematic (1)
  • User Guides (1)
  • Evaluation Design Files (1)
  • Buy

    Pricing displayed is based on 1-piece.

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.