Overview

Product Details

Demonstration circuit 648 is a high current step-down PolyPhaseTM supply featuring the LTC3733 three-phase synchronous buck controller. It provides high performance power solutions for AMD OpteronTM and AthlonTM 64 processors. The switching frequency range of the LTC3733 is 210kHz to 530kHz. The input supply voltage range is 7V to 21V and the nominal VID programmable output voltage is 0.8V-1.55V. The demo board can supply 65A of output current.

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.