-
DC486B - Schematic12/14/2011PDF69K
Overview
Product Details
Demonstration circuit 486B is a dual Smart Battery PowerPath and charger controller featuring the LTC1760. The input voltage is 12 to 20V. The charger output voltage is programmed SMBus serial interface. The maximum charge current is 4A. The demo board has been optimized to work with 2, 3 and 4- Cell Li-ion battery packs. A jumper is provided to select trip for low battery voltage (LOBAT), VLIMIT (VLIM), and ILIMIT (ILIM). The LTC1760 follows the Smart Battery Standards for the Smart Battery System Manager (SBSM) specification.
Applicable Parts
Documentation & Resources
-
DC486B - Demo Manual7/15/2011PDF430K
-
DC486B - Design Files7/15/2011ZIP976K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.