Overview
Features and Benefits
Demonstration Kit DC3080-KIT features LTC4126-ADJ, wireless Li-Ion Charger with 1.2V Step-Down DC/DC Converter. This kit comprises a wireless transmitter DC3081A, a wireless receiver DC3078A and two 6mm application-sized receivers DC3079A.
DC3078A wireless charger receiver incorporates an external trickle charge circuit that reduces the charge current to 1mA when a deeply discharged battery with voltage lower than 2.8V is plugged in. The combination of DC3081A transmitter and DC3078A receiver can charge a single Li-Ion battery at up to10mA with an airgap of 4.0mm to 8.0mm.
Applicable Parts
Documentation
Demo Board Schematic (3)
User Guides (1)
Evaluation Design Files (3)
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.