Overview
Product Details
DC2914A showcases the LTC4238, high power, Hot Swap controller. LTC4238 is suited for 12V, 24V and 48V systems and comes loaded with advanced features including SOA timer, COMM pin for scalability, and various operating modes. The board has three variants to showcase the three different staged start topologies of LTC4238. The DC2914A-A showcases the parallel mode of operation for a 48V, 1.5kW application. The DC2914A-B demonstrates the low stress staged start mode for a 48V, 2.5 kW regulated input application. The DC2914A-C showcases the high stress staged start mode with SOA timer for 48V, 2.5kW application with large input steps. Onboard LEDs indicate the presence of input, output as well as power good signaling and any fault if present. High voltage layout rules are followed for best long-term product reliability.
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            Hot Swap Controllers8/2/2023PDF0 M
 
- 
                                                                
                                                                    
                                                                                                                                            DC2914A - Schematic7/30/2020PDF93 K
 
- 
                                                                
                                                                    
                                                                                                                                            DC2914A - Demo Manual (Rev. 0)7/30/2020PDF428 K
 
- 
                                                                
                                                                    
                                                                                                                                            DC2914A - Design Files7/30/2020ZIP2 M