-
DC2906A - Schematic5/20/2019PDF26 K
Overview
Product Details
Demonstration circuit 2906A is an isolated triple output flyback converter featuring the LT8302. The DC2906A operates over a wide input voltage range of 4.5V to 28V and samples the primary-side flyback waveform to regulate the secondary side output voltages. It generates three isolated output rails: 5V at 400mA+ and ±15V at 100mA+. Line and load regulation (combined) is within ±10%.
DC2906A showcases the high power density, high efficiency and good regulation that is possible due to the LT8302's high level of integration.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2906A - Demo Manual5/23/2019PDF523 K
-
DC2906A - Design File5/20/2019ZIP1 M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.