-
DC2737A - Schematic10/31/2017PDF25K
Overview
Product Details
Demonstration circuit 2737A is an isolated flyback converter featuring the LT8301. The demo circuit outputs 5V from input 10V to 32V, with a nominal 24V. The output current capability increases with the input voltage. The standby input current of the demo circuit is less than 950μA (typical) at VIN = 24V.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2737A - Demo Manual10/31/2017PDF263K
-
DC2737A - Design Files10/31/2017ZIP838K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.