Overview

Product Details

Demonstration circuit 2494A is a 40V, 2A step-down μModule® regulator featuring the LTM8063. The demo board is designed for 5V output from a 6.5V to 40V input. The wide input range allows a variety of input sources, such as automotive batteries and industrial supplies. The user adjustable features of the LTM8063 such as output voltage, switching frequency, soft-start, and power good can be changed on DC2494A simply by modifying the appropriate resistors and/or capacitors.

Markets and Technologies

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.