Overview
Product Details
Demonstration circuit 2490A is a micropower no-opto isolated flyback converter featuring the LT8303. This demo circuit outputs 5V, and maintains tight regulation with a load current from 2.5mA to 0.84A over an input voltage from 36V to 72V. The output current capability increases with the input voltage, as shown in the Performance Summary table.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2490A - Schematic9/7/2016PDF27K
-
DC2490A - Demo Manual9/7/2016PDF231K
-
DC2490A - Design Files9/7/2016ZIP663K