-
DC2478A - Schematics11/20/2017PDF26K
Overview
Product Details
Demonstration circuit 2478A is a non isolated buck converter featuring the LT8315. The demo board outputs 12V, and maintains tight regulation with a load current from 4mA to 120mA. It is optimized to operate over a wide 19V to 400V DC input voltage range. Output voltage accuracy stays within ±1% over the entire input voltage and load range.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2478A - Demo Board Manual11/20/2017PDF400K
-
DC2478 - Design Files11/20/2017ZIP949K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.