Overview
Product Details
Demonstration Circuit DC2302A is a kit of the DC2300A demonstration board, featuring the LTC4123EDC, and the DC2301A Single Switch Transmitter demonstration board. The DC2300A can charge a single NiMH battery at up to 25mA, with an air gap of 0.8mm to 4.0mm. The DC2300A detects Zn-Air primary cells and will not charge them.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2300A - Schematic2/25/2016PDF79K
-
DC2301A - Schematic2/24/2016PDF80K
-
DC2302A - Demo Manual3/16/2016PDF840K
-
DC2301A - Design Files2/25/2016ZIP2M
-
DC2300A - Design Files2/25/2016ZIP2M