Overview

Product Details

Demonstration circuit 2244A features the LTM8049, a dual SEPIC or inverting μModule® regulator. The demo circuit is configured as two stand-alone SEPIC and Inverting DC/DC converters with +12V and –12V output voltages from an input voltage up to 20V. The switching frequencies of both channels are set at 1MHz on DC2244A. The frequency foldbacks when the output is 15% below the target regulation point during a fault or output overload, thus protects the power switch from damage.

Documentation & Resources

Related Hardware (2)

Reference Designs

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.