Overview
Product Details
Demonstration circuit 2154A features the LTM8056, a buck-boost μModule® regulator that accepts input voltages lower, higher or the same as the output, but is also highly efficient due to its four-switch architecture. The output for DC2154A is 24V and the input voltage range is 7V to 58V. The maximum output current is 3A and the switching frequency is 525kHz.
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            DC2154A - Schematic2/13/2015PDF35K
 
- 
                                                                
                                                                    
                                                                                                                                            DC2154A - Demo Manual2/13/2015PDF706K
 
- 
                                                                
                                                                    
                                                                                                                                            DC2154A - Design Files2/13/2015ZIP995K