Overview

Product Details

Demonstration circuit 1877A is a 500mA output DC/DC power supply featuring the LTC3630A (DFN package), with 4V to 76V input range. The LTC3630A features high efficiency Burst Mode® operation and includes internal high and low side power switches. The board provides jumper selected output voltages of 1.8V, 3.3V, 5V and an option for additional voltages. LTC3630A has internal soft-start and a provision for increasing soft-start time.

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.