Overview
Product Details
Demonstration circuit 1749B is a 42V, 2.5A micropower synchronous step-down regulator featuring the LT8610. The LT8610 is a compact, high efficiency, high speed synchronous monolithic step-down switching regulator that consumes only 2.5μA of quiescent current when output is regulated at 5V. Top and bottom power switches, compensation components and other necessary circuits are inside of the LT8610 to minimize external components and simplify design.
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            DC1749B - Schematic11/5/2013PDF31K
- 
                                                                
                                                                    
                                                                                                                                            DC1749B - Demo Manual11/5/2013PDF222K
- 
                                                                
                                                                    
                                                                                                                                            DC1749B - Design Files11/5/2013ZIP866K