Overview

Product Details

DC1748A-B: Demo Board for LTM2883 SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power.

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.