-
DC1736A - Schematic7/26/2012PDF40K
Overview
Product Details
Demonstration circuit 1736A is a monolithic step-down DC/DC switching regulator featuring the LT3975. The demo circuit is designed for 3.3V, 2.5A output from a 4.3V to 42V input.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC1736A - Demo Manual7/26/2012PDF513K
-
DC1736A - Design Files7/26/2012ZIP577K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.