-
DC1359A - Schematic8/18/2010PDF46K
Overview
Product Details
Demonstration circuit 1359 is a Dual Monolithic Buck Regulator with Power-On Reset and Watchdog Timer featuring the LT3640. The board operates from inputs ranging from 5V to to 35V and withstands transients up to 55V. The outputs are 3.3V @ 0.8A and 1.2V @ 1A.
Applicable Parts
Documentation & Resources
-
DC1359A - Demo Board Manual8/18/2010PDF313K
-
DC1359A Design Files8/18/2010ZIP707K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.