Overview

Features and Benefits

  • On-board ADM8641 voltage detector with 2.63 V internal threshold and a ±1.3% accuracy on the ADM8641-EVALZ
  • On-board ADM8642 voltage detector with 1 V internal threshold and a ±1.6% accuracy on the ADM8642-EVALZ
  • Separate voltage supply pin (VCC) and input pin (INPUT) for low voltage monitoring using the ADM8642-EVALZ
  • Built in tact switch for input condition override
  • Built in LED for output monitoring

Product Details

The ADM8641-EVALZ/ADM8642-EVALZ evaluate the ADM8641/ADM8642 ultralow power voltage detectors that have pretrimmed voltage monitoring thresholds of 2.63 V and 1 V, respectively. These thresholds are accurate up to ±1.3% and ±1.6% for the ADM8641-EVALZ and ADM8642-EVALZ, respectively.

The ADM8641-EVALZ VCC pin can be used to monitor the level of an external voltage. The user can place an external jumper on the ADM8642-EVALZ VCC_SEL pin to achieve this monitoring on the ADM8642-EVALZ VCC pin. The user can also use a separate supply for the ADM8642-EVALZ INPUT pin to achieve low voltage monitoring.

The ADM8641-EVALZ/ADM8642-EVALZ have an OUT pin that can be held low regardless of the status of the monitored external voltage by pressing the built in tact switch, which shorts the ADM8641/ADM8642 DIS pin to ground. A built in light emitting diode (LED) is placed at the ADM8641-EVALZ/ADM8642-EVALZ OUT pin to monitor the pin status depending on the level of the monitored external voltage.

For full details on the ADM8641/ADM8642, see the ADM8641/ADM8642 data sheet, which must be consulted in conjunction with this user guide when using the ADM8641-EVALZ/ADM8642-EVALZ.

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.