EVAL-ADUM4146WHB1Z
                            
            
                                                                
                                                                    
                                                                        User Guide
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                0
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- Optimized for use with Wolfspeed SiC MOSFETs and power modules
 - Compatible with Wolfspeed SpeedVal Kit™
 - Compatible with Wolfspeed CIL test boards and half bridge evaluation boards
 - High frequency, ultrafast switching operation
 - Input and output side UVLO
 - Short-circuit protection
 - Shoot-through protection interlock
 - Internal Miller clamp
 - Differential inputs for increased noise immunity
 - Fault and ready indicators
 - Isolated NTC thermistor measurement
 
Product Details
The EVAL-ADuM4146WHB1Z is a half bridge gate drive board that allows simple evaluation of the performance of the ADuM4146 when driving advanced Wolfspeed third generation C3M™ silicon carbide (SiC) metal-oxide semiconductor field-effect transistors (MOSFETs) and power modules. The EVAL-ADuM4146WHB1Z is intended to be used with Wolfspeed SpeedVal Kit, clamped inductive load (CIL) test boards, half bridge evaluation boards, and a differential transceiver board.
The EVAL-ADuM4146WHB1Z has an isolated return channel that is configured to read a negative temperature coefficient (NTC) thermistor and provide a variable frequency output corresponding to the resistance and temperature of the NTC.
The control and input interface for the EVAL-ADuM4146WHB1Z uses RS-422 signaling for improved noise and disturbance immunity and includes a 12 V power input.
For full details on the ADuM4146, see the ADuM4146 data sheet, which must be consulted when using the EVAL-ADuM4146WHB1Z.
Markets and Technologies
Applicable Parts
Getting Started
EQUIPMENT NEEDED
- Wolfspeed SpeedVal Kit modular evaluation platform
- For double pulse testing and high power testing
 
 - For evaluating Wolfspeed half-bridge modules
- CAB011M12FM3 or CAB016M12FM3
 - Wolfspeed CIL board (KIT-CRD-CIL12N-FMA)
 
 - For evaluating Wolfspeed six-pack modules
- CCB021M12FM3 or CCB032M12FM3
 - Wolfspeed CIL board (KIT-CRD-CIL12N-FMC)
 
 - CGD12HB00D differential transceiver board
- Differential outputs for improved noise immunity
 
 
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            EVAL-ADuM4146 Evaluation Board Design Files1/10/2023ZIP813 K