The EVAL-ADXL1001Z and EVAL-ADXL1002Z are simple evaluation boards that allow users to quickly evaluate the performance of the ADXL1001 and ADXL1002 vibration sensors. The EVAL-ADXL1001Z and EVAL-ADXL1002Z are specifically designed to mount onto a mechanical shaker and are constructed of an extra thick printed circuit board (PCB), measuring 0.8 inches square. Screw holes are supplied for rigid mounting to the shaker block. This design allows users to evaluate the full performance range of the ADXL1001 or ADXL1002 vibration sensor without having to solder the device to a separate test board. A simple RC low-pass filter is provided at the output with a −3 dB bandwidth of about 20 kHz. Components can be replaced to allow users to implement their own application specific low-pass filter on the output of the device.
Full details on the microelectromechanical systems (MEMS) ADXL1001/ADXL1002 accelerometers are provided in the ADXL1001/ADXL1002 data sheet, available from Analog Devices, Inc., which must be consulted in conjunction with evaluation board user guide (UG-1121).
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.