Overview
Product Details
The ADuCRF101 is a fully integrated data acquisition solution designed for low power wireless applications. It features a 12-bit ADC, a low power ARM Cortex™-M3 processor, a 431MHz to 464 MHz and 862 MHz to 928 MHz RF transceiver, and Flash/EE memory, in a 9 mm × 9 mm LFCSP package.The ADuCRF101 mini board allows a user to program, debug and evaluate the performance of the ADuCRF101. Its small form factor makes it the ideal hardware for evaluation of large wireless sensor network.
Different hardware kits are available, from a mini board on its own, to a combination of emulator and boards.
- Keil MDKARM evaluation version integrated software development tool.
- IAR EWARM evaluation version integrated software development tool.
- CM3WSD Serial Downloader
- Example Code
- Function Libraries
- Get Started User Guide
- Datasheets, Application Notes, Etc.
Documentation
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.