Overview

Product Details

Development system for evaluation of the ADuC834, 24-Bit ADC + 16-Bit ADC + 12-Bit DAC + 62K-Byte Flash MCU. This development system is also recommanded for evaluation of ADuC836, Dual 16-Bit ADC + 12-Bit DAC + 62K-Byte Flash MCU.

The QuickStart Kits for the ADuC8x-series (8052-core) Precision Analog Microcontrollers feature serial-port download/debug capability and an assembly-source debugging environment.

ADI also provides a non-intrusive emulation POD called the USB-EA-CONVZ allowing assembly & C-source debugging.

It can be ordered separately.

Applicable Parts

Software

Code Examples

Evaluation Software

ZIP
3.86 M
WASP-Analog Analysis Routine V6.04
Windows-based ADC performance analysis software, facilitates flexible ADC performance analysis without requiring firmware development. (exe)

Related Hardware (1)

Emulator Hardware

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.