Overview

Product Details

Development system for evaluation of the ADuC7028, fully integrated, 1 MSPS, 12-bit data acquisition systems incorporating high performance multichannel ADCs, 16-bit/32-bit MCUs, and Flash/EE memory on a single chip.

The QuickStart Kits for the ADuC702x Precision Analog Microcontrollers feature debug via UART and an assembly & C-source debugging environment.

Applicable Parts

Software

Code Examples

ADuC7019/ADuC702x Code Examples

Evaluation Software

Evaluation Software
(ADuC7xxxVxx.exe)
Keil MDKARM
Keil MDKARM evaluation version integrated software development tool.
I2CWSD.exe
Serial download supporting in-circuit programming using I2C, LIN protocol 4 and LIN protocol 6.
ZIP
1.17 M
Elves-v2.0.0.1
Tool to assist in using the peripheral function libraries
ZIP
1.29 M
ARMWSD-UART
supporting in-circuit serial programming. (zip)
ZIP
1.34 M
PLATool
Standalone graphical tool allowing the user to easily choose the input/output and function of the PLA elements and generating C or assembly code. (zip)

Product Downloads

IAR EWARM
IAR EWARM evaluation version integrated software development tool.

Related Hardware (1)

Interposer Boards

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.