Overview

Product Details

The ADP7182 evaluation board is used to demonstrate the functionality of the ADP7182 series of linear regulators.

Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage source, a voltmeter, an ammeter, and load resistors.


For more details about the ADP7182 linear regulator, see the ADP7182 data sheet, available at www.analog.com.

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.