User Guide
Rev.
0
2
View All
Overview
Features and Benefits
- Fully supported evaluation kit for the ADP1074 active clamp forward topology
- 12.1 V output voltage (VDC)
- 6 A steady state, 8 A peak
- Programmable light load mode
- Integrated driver for primary side and secondary side synchronous rectifier
- External reference signal tracking
- Precision enabled undervolatge lockout (UVLO) with hysteresis
- Short circuit, output overvoltage, cycle by cycle input overcurrent, and over temperature protection
- Frequency synchronization
- Soft start and soft stop functionality
Product Details
The ADP1074-EVALZ evaluation board allows users to evaluate the ADP1074 in a power supply application.The evaluation board can deliver a rated current of 6 A in steady state and 8 A peak that is thermally limited for an input voltage range of 36 V dc to 60 V.
Multiple test points allow easy access to all critical nodes and pins.
Full data on the ADP1074 is available in the ADP1074 data sheet, which should be consulted in conjunction with UG-1115 when using the evaluation board.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
UG-1454: Evaluating the ADP1074 LGA Active Clamp Forward Controller (Rev. 0)10/31/2018PDF752 K
-
UG-1115: Evaluating the ADP1074 Active Clamp Forward Controller (Rev. A)10/6/2017PDF2 M