Overview

Features and Benefits

  • Easy evaluation of ADM3066E 50 Mbps RS-485 transceiver
  • Board layouts for standard half duplex RS-485 footprints
    • 10-lead, MSOP, ADM3066EBRMZ (EVAL-ADM3066EEBZ)
    • 10-lead, LFCSP, ADM3066EBCPZ (EVAL-ADM3066EEB1Z)
  • Power/ground connections through screw terminal block
    • 3.0 V to 5.5 V operating voltage range on VCC
    • 1.62 V to 5.5 V VIO logic supply
  • IEC ESD protection on the RS-485 A and B bus pins
    • ±12 kV contact discharge and ±12 kV air gap discharge
  • Screw terminal blocks for logic input/output and RS-485 signals
  • Jumper-selectable enable/disable for RE and DE
  • Test points for measuring all signals
  • Resistors and footprints for termination and biasing networks
 

Product Details

The EVAL-ADM3066EEBZ and EVAL-ADM3066EEB1Z allow quick and easy evaluation of the ADM3066E 50 Mbps RS-485 transceiver with standard MSOP and LFCSP footprints, respectively. The evaluation boards allow the input and output functions to be exercised without external components. Screw terminal blocks provide convenient connections for power and ground, digital input and output, and RS-485 signals. The evaluation boards can be powered by a standard configurable bench power supply within a 3.0 V to 5.5 V range.


The EVAL-ADM3066EEBZ evaluation board has a footprint for the ADM3066EBRMZ half duplex RS-485 transceiver in an 10-lead MSOP package. The EVAL-ADM3066EEB1Z evaluation board has a footprint for a half duplex RS-485 transceiver in an 10-lead LFCSP package.


Complete specifications for the ADM3066E device are provided in the ADM3066E data sheet and should be consulted in conjunction with user guide (UG-1131) when using the evaluation board.

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.