The EVAL-ADM3050EEBZ allows the user to evaluate the ADM3050E isolated signal and power transceiver for controller area network (CAN) or CAN with flexible data rate (CAN FD) networks. The EVAL-ADM3050EEBZ allows all of the input and output functions to work without the need for external components.
Based on the Analog Devices, Inc., iCoupler® technology, the ADM3050E integrates logic side on-off keying (OOK) signal isolation channels and a low loop delay, high data rate CAN FD transceiver.
The EVAL-ADM3050EEBZ comes populated with the 16-lead standard small outline package (SOIC) ADM3050E. For applications requiring >8 mm creepage or a smaller PCB footprint, the ADM3050E is also available in the 8-lead SOIC package with increased creepage (SOIC IC).
Full specifications of the ADM3050E can be found in the ADM3050E data sheet, available from Analog Devices and must be consulted in conjunction with the user guide when using the EVAL-ADM3050EEBZ.
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.