Overview

Product Details

The ADM2485 evaluation board allows the ADM2485 isolated RS-485 transceiver to be quickly and easily evaluated. The evaluation board allows all of the input and output functions to be exercised without the need for external components. When the ADM2485 is powered by 3.3 V on the logic side, a transformer, TI, is required with a turns ratio of 1:2.2 (DA2304_AL) to step up the 3.3 V to 6 V. This ensures that there is enough headroom for the ADP667 LDO to output a regulated 5 V output (EVAL-ADM2485EB3Z).

If the ADM2485 is powered by 5 V on the logic side, a trans-former, TI, is required with a turns ratio of 1:1.5 (DA2303_AL) so that there is enough headroom for the ADP667 LDO to output a regulated 5 V output (EVAL-ADM2485EB5Z).

Related Hardware (1)

Reference Designs

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.