Overview
Features and Benefits
- Mating connector for the ADIS16210 and ADIS16228
- Standard (1mm, 16-pin) ribbon cable interface for simple connection to a separate embedded processor board
- Compatible interface with EVAL-ADIS2 platform
Product Details
The ADIS16ACL1/PCBZ breakout board simplifies the process of connecting ADIS16210 and ADIS16228 products to an embedded processor board or to the EVAL-ADIS2 evaluation system. The ADIS16ACL1/PCBZ also serves as a partial replacement for two evaluation tools that will soon be obsolete. Please see the following list:- Replace the ADIS16210/PCBZ with (1) ADIS16210CMLZ and (1) ADIS16ACL1/PCBZ
- Replace the ADIS16228/PCBZ with (1) ADIS16228CMLZ and (1) ADIS16ACL1/PCBZ
Markets & Technology
Applicable Parts
Documentation
User Guides (1)
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.