The EVAL-ADIN1300FMCZ allows simplified evaluation of the key features of the ADIN1300 robust, industrial, low latency 10 Mbps, 100 Mbps, 1 Gbps Ethernet physical layer (PHY). The evaluation board is powered by a single, external, 5 V supply. All chip supplies are regulated from this 5 V rail providing supply rails AVDD3P3, VDD0P9 and VDDIO for the device.
The P3 field programmable gate array (FPGA) mezzanine connector (FMC) is provided for connection to a master FPGA system for the media access control (MAC) interface and management data input/output (MDIO) control.
The MDIO can also be controlled via an optional MDIO interface dongle included as part of the kit.
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.