Overview

Features and Benefits

  • Self-contained board, including ADF4155 synthesizer, differential 122.88 MHz temperature controlled crystal oscillator (TCXO), voltage controlled oscillator (VCO) 5.725 GHz to 5.875 GHz, loop filter, USB interface, and voltage regulators 
  • Designed for a 61.44 MHz phase frequency detector (PFD) frequency, 0.9 mA charge pump current (lcp), and 80 kHz loop bandwidth 
  • Accompanying software allows complete control of synthesizer functions from a PC
  • Externally powered by 5.5 V

Product Details

The EV-ADF4155EB1Z board evaluates the performance of the ADF4155 frequency synthesizer for phase-locked loops (PLLs). The evaluation board contains the ADF4155 synthesizer, the loop filter, a VCO, a differential 122.88 MHz reference TCXO, a USB interface, power supply connectors, and SMA connectors. A USB cable is included to connect the board to a PC USB port.

In addition, the evaluation kit contains Windows-based software to allow easy programming of the synthesizer.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.