Overview

Features and Benefits

EVAL-ADAU1761Z
  • Other ADI Components:
    AD1938 (2)
    AD8608
    ADP3336
  • Analog In: 2 Differential TRS, 1 Stereo TRS (3.5 mm) 
  • Analog Out: 2 Differential and Stereo TRS, 1 Stereo Headphone TRS (3.5 mm) 
  • Digital I/O:USBi-I2C, I2S-I/O (1/1, TDM), Stereo Digital Mic  
  • DC Supply: 5 V 

Product Details

Full-featured ADAU1761 SigmaDSP evaluation board that operates most functions of the ADAU1761 with a full range of analog and digital inputs and outputs including the digital microphone and capless headphones. USBi is included in the package and it provides the 5 V power supply for the board.

Documentation & Resources

Software

Software Development Tools

Graphical development tool for programming, development, and tuning software for ADI DSP audio processors and A2B® transceivers.

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.