Overview
Features and Benefits
- Full featured evaluation board for the ADA4558
- PC control via USB or LIN interface
- PC software for configuration and data measurement
Product Details
The EVAL-ADA4558EBZ allows quick and easy evaluation of the ADA4558. The ADA4558 is an automotive grade, signal conditioner IC for Wheatstone bridge sensors. The device provides digital nonlinearity correction and temperature compensation.
The EVAL-ADA4558EBZ can be controlled via the evaluation software by using the USB port or by using the local interconnect network (LIN) port. All power supplies are powered by the USB port and on-board dc-to-dc converters.
For full details on the ADA4558, see the ADA4558 data sheet and the ADA4558 Hardware Reference Manual, which should be consulted in conjunction with this user guide when using the EVAL-ADA4558EBZ.
Documentation & Resources
-
UG-1487: ADA4558 Hardware Reference Manual (Rev. 0)6/12/2019PDF518 K
-
UG-1537: EVAL-ADA4558EBZ User Guide (Rev. 0)6/12/2019PDF1M
-
ADA4558 Evaluation Board Layout6/12/2019PDF93 K
-
ADA4558 Evaluation Board Schematic6/12/2019PDF335 K