Overview
Features and Benefits
- Flexible system clock input accepts crystal, crystal oscillator, or external reference clock
- Dedicated pad for mounting crystal or crystal oscillator
- DAC output easily accessible via SMA connector
- SMA connectors provided for external reconstruction filter
- Easy to use Windows graphical user interface
- Software control of all AD9912 features
- Power supplies that are easily separated
- Connection via USB port
- Dedicated SMA connectors for CMOS, DAC, and HSTL outputs
- Residual phase noise at 250 MHz
10 Hz offset: −113 dBc/Hz
1 kHz offset: −133 dBc/Hz
100 kHz offset: −153 dBc/Hz
40 MHz offset: −161 dBc/Hz
Product Details
The AD9912 evaluation board is an evaluation platform for the AD9912 direct digital synthesizer (DDS). It easily connects to a host computer via a USB interface and allows easy access to all AD9912 features via the Windows®-based evaluation software and graphical user interface.
Documentation & Resources
-
AD9912 Schematic (Rev. B)11/5/2007PDF
-
AD9912 Schematic (Rev. A)11/5/2007PDF
-
UG-475: Evaluating the AD9912 1 GSPS Direct Digital Synthesizer with 14-Bit DAC3/11/2014PDF496 kB
-
AD9912 Bill of Materials (Rev. B)10/3/2006XLS103 K
-
AD9912 Gerber Files (Rev. B)10/3/2006ZIP
-
AD9912 Gerber Files (Rev. A)10/3/2006ZIP